IESNA:LM-63-2002
[TEST]P956481
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-840-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32537
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5075.2 4764.9 4495.8 4177.3 3858.8 3661.5 3591.7 3601.9 3661.5 3737.6
4093 5196.4 6988.1 8784 10600.4 11991.4 13220.1 14185.9 15174.2 15809.1
15856.4 15069.4 11553.7 10066.1 8375.1 5691.6 3525.9 2786.2 1871.9 986.3
493.1 374 238.3 139.7 55.5 0 0
5075.2 4808.1 4538.9 4222.5 3899.9 3700.6 3626.6 3620.4 3671.8 3741.7
4014.9 4972.4 6694.3 8712.1 10454.5 11903.1 13179 14282.4 15207.1 15940.6
16105 15455.7 12059.2 10320.9 8710 6055.3 3754 2891 1935.6 1035.6
575.3 452 308.2 201.4 131.5 30.8 0
5075.2 4801.9 4549.2 4249.2 3934.8 3739.6 3657.4 3641 3673.9 3737.6
3916.3 4619 6094.3 8019.6 9887.4 11551.7 13059.9 14350.2 15480.3 16421.4
16766.6 16481 15406.4 12112.6 10158.6 7495.7 4703.3 3386.2 2463.6 1440.4
969.8 801.3 700.7 583.5 400.7 69.9 0
5075.2 4830.7 4588.2 4327.3 4045.8 3836.2 3743.7 3706.7 3719.1 3768.4
3856.7 4222.5 5200.5 6782.7 8664.8 10544.9 12396.2 14165.3 15747.5 16891.9
17586.4 17681 17167.3 16275.5 14816.7 12309.9 10051.7 7717.6 5173.8 2395.8
1216.4 801.3 606.1 400.7 158.2 0 0
5075.2 4840.9 4637.5 4417.7 4189.6 4014.9 3910.2 3869.1 3862.9 3901.9
3967.7 4103.3 4538.9 5519 7029.2 8821 10824.3 12889.3 14939.9 16663.9
17919.3 18597.4 18624.1 18128.9 17457 16538.5 15254.3 13041.4 9702.4 5860.1
2502.7 871.2 363.7 203.4 80.1 6.2 0
5075.2 4882 4701.2 4549.2 4384.8 4253.3 4181.4 4148.5 4144.4 4175.2
4234.8 4321.1 4501.9 4904.6 5724.5 6990.2 8646.3 10536.7 12513.3 14473.5
16339.2 17919.3 19117.2 19600.1 19647.3 19624.7 19649.4 19094.6 16534.4 11753.1
6554.6 2206.8 560.9 207.5 51.4 4.1 0
5075.2 4923.1 4785.5 4686.8 4608.8 4557.4 4547.1 4565.6 4602.6 4651.9
4725.9 4828.6 4962.2 5184.1 5553.9 6186.8 7171 8494.3 9986 11588.7
13331.1 15133.1 16887.8 18474.1 19875.4 21024 22226 23426 23403.4 19727.5
12250.3 5188.2 1352 382.2 115.1 8.2 0
5075.2 4978.6 4896.4 4849.2 4843 4871.8 4931.4 5034.1 5132.7 5251.9
5412.2 5574.5 5736.8 5956.7 6244.3 6690.2 7380.6 8350.4 9486.7 10828.4
12357.1 13885.9 15478.3 16994.7 18950.8 20964.4 23409.5 25708.8 26863.5 25482.8
20091.2 10957.9 3069.8 653.4 139.7 10.3 0
5075.2 5040.3 5011.5 5040.3 5099.8 5198.5 5323.8 5471.7 5611.5 5767.6
5938.2 6110.8 6293.6 6536.1 6854.6 7316.9 7958 8851.8 9963.4 11251.7
12807.1 14463.2 16308.4 18315.9 20491.8 22910.2 25462.2 27864.2 29101.1 27870.4
21936.3 10107.2 2147.2 556.8 115.1 10.3 0
5075.2 5038.2 5030 5067 5138.9 5253.9 5397.8 5537.5 5699.8 5849.8
6018.3 6182.7 6371.7 6597.7 6924.4 7395 8050.4 8946.3 10080.5 11471.6
13049.6 14779.7 16665.9 18759.7 20991.1 23446.5 26006.7 28295.7 29316.9 27545.7
20678.8 8416.2 1633.5 433.5 86.3 8.2 0
5075.2 5079.3 5112.2 5225.2 5362.8 5549.8 5775.8 6001.9 6225.8 6451.9
6671.7 6908 7160.7 7501.8 7999.1 8636 9416.8 10411.3 11603.1 12938.6
14364.6 15844 17442.6 18952.8 20337.7 21511 22419.2 22696.6 21685.6 18535.7
11892.8 3491 634.9 195.2 49.3 16.4 0
5075.2 5097.8 5159.4 5282.7 5459.4 5681.3 5925.8 6182.7 6435.4 6665.5
6889.5 7107.3 7339.5 7623.1 7962.1 8422.3 9034.7 9780.5 10616.8 11481.8
12357.1 13238.6 14093.4 14769.4 15122.8 15126.9 14804.3 14072.8 12568.8 10440.1
6774.4 2274.6 507.5 166.4 63.7 24.7 0
5075.2 5101.9 5177.9 5301.2 5484.1 5691.6 5911.5 6123.1 6301.9 6437.5
6515.6 6564.9 6581.3 6606 6655.3 6735.4 6949.1 7403.2 7978.5 8541.5
8909.3 9077.8 9044.9 8586.7 7579.9 6248.4 4771.1 3127.3 1820.5 982.2
526 232.2 96.6 39 14.4 2.1 0
5075.2 5114.2 5159.4 5245.7 5309.4 5344.4 5348.5 5266.3 5116.3 4859.4
4497.8 4045.8 3532.1 3014.3 2515 2048.6 1631.5 1350 1251.3 1239
1251.3 1243.1 1117.8 885.6 632.9 423.3 281.5 213.7 176.7 143.8
111 69.9 28.8 12.3 4.1 0 0
5075.2 5116.3 5106 5036.1 4886.1 4658.1 4347.8 3899.9 3314.3 2634.2
1999.3 1479.4 1103.4 904.1 832.2 817.8 807.5 795.2 774.6 752
717.1 641.1 528.1 410.9 316.4 250.7 199.3 156.2 121.2 90.4
59.6 28.8 12.3 4.1 0 0 0
5075.2 5087.5 4978.6 4715.6 4319 3803.3 3100.6 2330.1 1672.6 1214.3
971.9 867.1 803.4 750 702.7 663.7 643.1 620.5 600 579.4
546.6 489 415.1 337 265.1 211.6 170.5 131.5 98.6 67.8
34.9 16.4 6.2 0 0 0 0
5075.2 5050.5 4799.9 4360.1 3747.8 2987.6 2112.3 1444.5 1078.7 953.4
891.8 834.2 762.3 676 587.7 513.7 458.2 433.5 450 474.6
474.6 445.9 394.5 328.8 258.9 205.5 160.3 125.3 92.5 61.6
39 16.4 6.2 0 0 0 0
5075.2 5036.1 4664.2 4039.6 3205.4 2219.1 1448.6 1074.6 976 922.6
867.1 789 696.6 597.9 503.4 423.3 357.5 324.6 310.3 306.2
308.2 308.2 300 273.3 240.4 205.5 172.6 137.7 111 88.4
65.8 39 8.2 0 0 0 0
5075.2 5030 4553.3 3813.6 2823.2 1810.2 1189.7 1013 957.5 906.1
836.3 745.9 647.2 546.6 460.3 388.3 343.1 318.5 302 287.7
273.3 261 250.7 238.3 221.9 199.3 170.5 143.8 123.3 100.7
74 45.2 8.2 0 0 0 0
5075.2 5005.3 4452.6 3610.2 2525.3 1545.2 1082.8 994.5 947.2 887.6
811.6 727.4 637 538.3 452 388.3 349.3 328.8 314.4 302
285.6 273.3 258.9 244.5 226 195.2 156.2 133.6 111 88.4
61.6 28.8 4.1 0 0 0 0
5075.2 5003.3 4421.8 3534.1 2404 1446.5 1050 986.3 943.1 879.4
801.3 723.3 639 546.6 458.2 390.4 353.4 332.9 316.4 304.1
291.8 277.4 261 242.5 215.7 174.7 127.4 106.8 86.3 63.7
41.1 14.4 0 0 0 0 0
5075.2 5007.4 4403.3 3503.3 2352.7 1415.7 1050 984.2 939 877.4
797.2 719.2 639 544.5 456.2 388.3 353.4 332.9 318.5 306.2
293.8 277.4 261 242.5 213.7 168.5 123.3 104.8 82.2 61.6
37 12.3 0 0 0 0 0
